Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
235-762
Number of pins(Pole) | 1 | Color | Dark grey | AWG max. | 14 |
---|---|---|---|---|---|
AWG (min.) | 20 | Contact spacing(mm) | 10.16 | Max. cross section (inflexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 1.50 | Min. cross section (flexible)(mm²) | 0.25 |
Min. stripping length(mm) | 9 | Stripping length (max.)(mm) | 10 | Pins per row | 1 |
Nominal current(A) | 17.5 | Nominal voltage(V) | 1000 | Product size (height)(mm) | 12.50 |
Product size (length)(mm) | 11.50 | Product size (width)(mm) | 12.80 | Series (connectors) | 235 |
Connection (components) | PCB terminal features | + PUSH WIRE® | PCB terminal type (category) | Spring-loaded terminal | |
Actuation direction | Perpendicular (to the PCB) | Connector orientation | Parallel (to the PCB) | Contact material | Cathode copper |
Contact surface | Tin plated | Insulation material | Polyamide | Industrial goods | Yes |
Wire protection | Yes |
This page is Stackable PCB terminal block, Push-button 235, part number 235-762.
You can find the detail information about specifications and dimensions on part number 235-762.