Manufacturer part number: 742-111
Brand: WAGO
Price: 595.76 €
Delivery time: 32 Days
Color: Grey
Contact spacing: 5 mm
Stripping length (max.): 9 mm
Product size (length): 5.00 mm
Weight: 3.745 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
742-111
Part Number
|
---|
742-111 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Contact spacing (mm) | Stripping length (max.) (mm) | Product size (length) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
595.76 € | 300 Pieces Per Package | 1 pack | Available | 32 Days | Grey | 5 | 9 | 5.00 | 3.745 |
Loading...
Number of pins(Pole) | 1 | AWG max. | 12 | AWG (min.) | 28 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (flexible)(mm²) | 0.08 | Min. stripping length(mm) | 8 | No. of rows | 1 |
Pins per row | 1 | Nominal voltage(V) | 320 | Product size (height)(mm) | 27.20 |
Product size (width)(mm) | 34.70 | Series (connectors) | 742 | Connection (components) | |
PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | Connector orientation | At an angle (to the PCB) |
Contact material | Cathode copper | Contact surface | Tin plated | Industrial goods | Yes |
Wire protection | Yes |
This page is Stackable PCB terminal block, with fuse mounting, part number 742-111.
You can find the detail information about specifications and dimensions on part number 742-111.
Part Number |
---|
742-116 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Contact spacing (mm) | Stripping length (max.) (mm) | Product size (length) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
595.76 € | 300 Pieces Per Package | 1 pack | Available | 31 Days | Orange | 5.08 | 8 | 5.08 | - |