Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
721-262/001-000 |
721-263/001-040 |
721-264/001-000 |
721-264/001-040 |
721-265/001-040 |
721-266/001-000 |
721-267/001-000 |
721-268/001-000 |
721-269/001-000 |
721-270/001-000 |
721-271/001-000 |
721-272/001-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Nominal current (A) | Product size (width) (mm) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|
80.67 € | 100 Pieces Per Package | 1 pack | 25 Days | 2 | 2 | 16 | 15.5 | Polyamide | |||
212.88 € | 200 Pieces Per Package | 1 pack | 7 Days | 3 | 3 | 16 | 23 | Polyamide | |||
123.24 € | 100 Pieces Per Package | 1 pack | 25 Days | 4 | 4 | 16 | 30.5 | Polyamide | |||
128.84 € | 100 Pieces Per Package | 1 pack | 25 Days | 4 | 4 | 16 | 30.5 | Polyamide | |||
151.25 € | 100 Pieces Per Package | 1 pack | 30 Days | 5 | 5 | 16 | 38 | Polyamide | |||
173.65 € | 100 Pieces Per Package | 1 pack | 25 Days | 6 | 6 | 16 | 45.5 | Polyamide | |||
105.31 € | 50 Pieces Per Package | 1 pack | 30 Days | 7 | 7 | 16 | 53 | Polyamide | |||
128.84 € | 50 Pieces Per Package | 1 pack | 26 Days | 8 | 8 | 16 | 60.5 | Polyamide | |||
140.04 € | 50 Pieces Per Package | 1 pack | 25 Days | 9 | 9 | 12 | 68 | PA 6.6 | |||
156.85 € | 50 Pieces Per Package | 1 pack | 30 Days | 10 | 10 | 16 | 75.5 | Polyamide | |||
179.27 € | 50 Pieces Per Package | 1 pack | 30 Days | 10 | 10 | 16 | 75.5 | Polyamide | |||
196.07 € | 50 Pieces Per Package | 1 pack | 30 Days | 12 | 12 | 16 | 90.5 | Polyamide |
Loading...
Color | Light grey | Contact spacing(mm) | 7.5 | Max. temperature(°C) | +100 |
---|---|---|---|---|---|
Min. temperature(°C) | -60 | No. of rows | 1 | Nominal voltage(V) | 630 |
Product size (height)(mm) | 17 | Product size (length)(mm) | 11.4 | Series (connectors) | 2060 |
Connection (components) | Connector orientation | Perpendicular (to the PCB) | Connector type | Plug, straight | |
Connectors | wire-to-board | Contact material | Cathode copper | Contact surface | Tin plated |
Pin shape | Square | Pin strip type (category) | Pin strip (standard) | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Nominal current(A)
Product size (width)(mm)
Insulation material
Filter by standard shipping days
Optional Attributes