THR male header, 2-row, 713【10-50 Pieces Per Package】 (713-1410/116-000)

THR male header, 2-row, 713 713-1410/116-000

Click on this image to zoom in.

Click on this image to zoom in.

  • THR male header, 2-row, 713 713-1410/116-000
  • THR male header, 2-row, 713 713-1410/116-000
  • THR male header, 2-row, 713 713-1410/116-000
  • THR male header, 2-row, 713 713-1410/116-000

Product Details:

Manufacturer part number: 713-1410/116-000

Brand: WAGO

Price: 134.44

Delivery time: 30 Days


Technical Data:

Number of pins: 20 Pole

Pins per row: 10

Product size (height): 15.9 mm

Product size (length): 13.3 mm

Product size (width): 43.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

713-1410/116-000

Part Number
713-1410/116-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector orientation Connector type

134.44 €

25 Pieces Per Package

1 pack 30 Days 201015.913.343.1Perpendicular (to the PCB)Plug, straight

Loading...

  1. 1

Basic information

Color Black Contact spacing(mm) 3.50 Max. temperature(°C) +100
Min. temperature(°C) -60 No. of rows 2 Nominal current(A) 10
Nominal voltage(V) 160 Series (connectors) 1735 Connection (components) Print
Connectors wire-to-board Contact material Cathode copper Contact surface Tin plated
Insulation material Polyphthalamide (PPA GF) Pin shape Square Pin strip type (category) Pin strip (standard)
Industrial goods Yes

This page is THR male header, 2-row, 713, part number 713-1410/116-000.
You can find the detail information about specifications and dimensions on part number 713-1410/116-000.

Variation of this product

Part Number
713-1404/107-000
713-1404/117-000
713-1405/107-000
713-1411/107-000
713-1411/116-000
713-1411/117-000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector orientation Connector type

168.05 €

50 Pieces Per Package

1 pack 8 Days 8417.313.324.1Perpendicular (to the PCB)Plug, straight

173.65 €

50 Pieces Per Package

1 pack 31 Days 8415.913.324.1Perpendicular (to the PCB)Plug, straight

94.11 €

25 Pieces Per Package

1 pack 8 Days 10517.313.327.6Perpendicular (to the PCB)Plug, straight

140.04 €

20 Pieces Per Package

1 pack 30 Days 221117.313.348.6Perpendicular (to the PCB)Plug, straight

117.64 €

20 Pieces Per Package

1 pack 30 Days 221115.913.345.6Perpendicular (to the PCB)Plug, straight

145.65 €

20 Pieces Per Package

1 pack 31 Days 221115.913.348.6Perpendicular (to the PCB)Plug, straight

Tech Support