Manufacturer part number: 722-233
Brand: WAGO
Price: 224.08 €
Delivery time: 7 Days
Number of pins: 3 Pole
Contact spacing: 5 mm
Pins per row: 3
Nominal voltage: 320 V
Product size (depth): 18.25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
722-233
Part Number
|
---|
722-233 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Contact spacing (mm) | Pins per row | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
224.08 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 5 | 3 | 320 | 18.25 | 16.60 | 16.50 | 18.25 |
Loading...
Color | Light grey | No. of rows | 1 | Nominal current(A) | 15 |
---|---|---|---|---|---|
Series (connectors) | 722 | Connection (components) | Connector orientation | Parallel (to the PCB) | |
Connector type | Socket, horizontal mount | Connectors | wire-to-board | Contact material | Copper alloy |
Contact surface | Tin plated | Insulation material | PA 66 | Pin strip type (category) | Socket enclosure - PCB |
Industrial goods | Yes |
This page is THT female header, angled 722, part number 722-233.
You can find the detail information about specifications and dimensions on part number 722-233.
Configure
Basic Attributes
Number of pins(Pole)
Contact spacing(mm)
Pins per row
Nominal voltage(V)
Product size (depth)(mm)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
722-232 |
722-235 |
722-236 |
722-238 |
722-242 |
722-244 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Contact spacing (mm) | Pins per row | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
163.96 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 2 | 5 | 2 | 320 | 18.25 | 16.60 | 11.50 | 18.25 | ||
337.79 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 5 | 5 | 5 | 320 | 18.25 | 18.25 | 16.60 | 26.50 | ||
202.21 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 6 | 5 | 6 | 320 | 18.25 | 18.25 | 16.60 | 31.50 | ||
251.40 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 8 | 5 | 8 | 320 | 18.25 | 18.25 | 16.60 | 41.50 | ||
185.83 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 12 | 5 | 12 | 320 | 18.25 | 18.25 | 16.60 | 61.50 | ||
207.68 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 14 | 5 | 14 | 320 | - | 18.25 | 16.60 | 71.50 |