THT female header, angled, clamping collar 722【10-100 Pieces Per Package】 (722-232/031-000)

THT female header, angled, clamping collar 722 722-232/031-000

Click on this image to zoom in.

Click on this image to zoom in.

  • THT female header, angled, clamping collar 722 722-232/031-000
  • THT female header, angled, clamping collar 722 722-232/031-000
  • Volume Discount

Product Details:

Manufacturer part number: 722-232/031-000

Brand: WAGO

Price: 191.29

Delivery time: 26 Days


Technical Data:

Number of pins: 2 Pole

Contact spacing: 5 mm

Pins per row: 2

Nominal voltage: 250 V

Product size (width): 24.80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

722-232/031-000

Part Number
722-232/031-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (width)
(mm)

191.29 €

100 Pieces Per Package

1 pack Available 26 Days 25225024.80

Loading...

  1. 1

Basic information

Color Light grey No. of rows 1 Nominal current(A) 15
Product size (height)(mm) 18.25 Product size (length)(mm) 16.60 Series (connectors) 722
Connection (components) Print Connector features + sleeve Connector orientation Parallel (to the PCB)
Connector type Socket, horizontal mount Connectors wire-to-board Contact material Copper alloy
Contact surface Tin plated Insulation material PA 66 Pin strip type (category) Socket enclosure - PCB
Industrial goods Yes

This page is THT female header, angled, clamping collar 722, part number 722-232/031-000.
You can find the detail information about specifications and dimensions on part number 722-232/031-000.

Variation of this product

Part Number
722-233/031-000
722-234/031-000
722-237/031-000
722-238/031-000
722-239/031-000
722-240/031-000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (width)
(mm)

125.27 €

50 Pieces Per Package

1 pack Available 25 Days 35332029.80

158.49 €

50 Pieces Per Package

1 pack Available 7 Days 45432034.80

235.01 €

50 Pieces Per Package

1 pack Available 25 Days -----

267.81 €

50 Pieces Per Package

1 pack Available 26 Days 85832054.80

158.49 €

25 Pieces Per Package

1 pack Available 26 Days 95925059.80

202.21 €

25 Pieces Per Package

1 pack Available 26 Days 1051032064.80

Tech Support