THT female header, angled, Spacer flange 722【25-50 Pieces Per Package】 (722-238/047-000)

THT female header, angled, Spacer flange 722 722-238/047-000

Click on this image to zoom in.

Click on this image to zoom in.

  • THT female header, angled, Spacer flange 722 722-238/047-000
  • THT female header, angled, Spacer flange 722 722-238/047-000
  • Volume Discount

Product Details:

Manufacturer part number: 722-238/047-000

Brand: WAGO

Price: 267.81

Delivery time: 25 Days


Technical Data:

Number of pins: 8 Pole

Color: Light grey

Contact spacing: 5 mm

Pins per row: 8

Nominal voltage: 250 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

722-238/047-000

Part Number
722-238/047-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (width)
(mm)
Connector features Connector type

267.81 €

50 Pieces Per Package

1 pack Available 25 Days 8Light grey5825054.80+ lateral latchSocket, horizontal mount

Loading...

  1. 1

Basic information

No. of rows 1 Nominal current(A) 15 Product size (height)(mm) 18.25
Product size (length)(mm) 16.60 Series (connectors) 722 Connection (components) Print
Connector orientation Parallel (to the PCB) Connectors wire-to-board Contact material Copper alloy
Contact surface Tin plated Insulation material PA 66 Pin strip type (category) Socket enclosure - PCB
Industrial goods Yes

This page is THT female header, angled, Spacer flange 722, part number 722-238/047-000.
You can find the detail information about specifications and dimensions on part number 722-238/047-000.

Variation of this product

Part Number
722-234/047-000
722-235/047-000
722-236/047-000
722-242/047-000
722-833/047-000
722-836/047-000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (width)
(mm)
Connector features Connector type

158.49 €

50 Pieces Per Package

1 pack Available 8 Days 4Light grey5432034.80+ lateral latchSocket, vertical vertical

185.83 €

50 Pieces Per Package

1 pack Available 26 Days 5Light grey5532039.80+ lateral latchSocket, vertical vertical

207.68 €

50 Pieces Per Package

1 pack Available 26 Days 6Light grey5632044.80+ lateral latchSocket, horizontal mount

191.29 €

25 Pieces Per Package

1 pack Available 25 Days 12Light grey51232074.80+ lateral latchSocket, horizontal mount

136.17 €

50 Pieces Per Package

1 pack Available 25 Days 3-7.5363034.80+ sleeveSocket, horizontal mount

136.17 €

25 Pieces Per Package

1 pack Available 26 Days 6Light grey7.5663057.30+ sleeveSocket, horizontal mount

Tech Support