THT female header, solder pin, straight 722【10-100 Pieces Per Package】 (722-733)

THT female header, solder pin, straight 722 722-733
  • Volume Discount

Product Details:

Manufacturer part number: 722-733

Brand: WAGO

Price: 235.01

Delivery time: 7 Days


Technical Data:

Number of pins: 3 Pole

Color: Light grey

Pins per row: 3

Product size (depth): 11.6 mm

Product size (height): 21.50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

722-733

Part Number
722-733
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Pins per row Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Connector type

235.01 €

100 Pieces Per Package

1 pack Available 7 Days 3Light grey311.621.5023.25Socket, vertical vertical

Loading...

  1. 1

Basic information

Contact spacing(mm) 7.5 No. of rows 1 Nominal current(A) 15
Nominal voltage(V) 630 Product size (length)(mm) 11.60 Series (connectors) 722
Connection (components) Print Connector orientation Perpendicular (to the PCB) Connectors wire-to-board
Contact material Copper alloy Contact surface Tin plated Insulation material PA 66
Pin strip type (category) Socket enclosure - PCB Industrial goods Yes

This page is THT female header, solder pin, straight 722, part number 722-733.
You can find the detail information about specifications and dimensions on part number 722-733.

Variation of this product

Part Number
722-732
722-734
722-735
722-736
722-737
722-738
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Pins per row Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Connector type

202.21 €

100 Pieces Per Package

1 pack Available 7 Days 2Light grey211.614.0023.25Socket, horizontal mount

174.89 €

50 Pieces Per Package

1 pack Available 7 Days 4Light grey411.623.2529.00Socket, vertical vertical

213.16 €

50 Pieces Per Package

1 pack Available 7 Days 5Light grey511.623.2536.5Socket, vertical vertical

202.21 €

50 Pieces Per Package

1 pack Available 7 Days 6Light grey611.623.2544Socket, vertical vertical

235.01 €

50 Pieces Per Package

1 pack Available 7 Days 7Light grey7-23.2551.5Socket, vertical vertical

141.61 €

25 Pieces Per Package

1 pack Available 7 Days 8Light grey811.623.2559.00Socket, vertical vertical

Tech Support