THT female header, straight 232【10-100 Pieces Per Package】 (232-133)

THT female header, straight 232 232-133

Click on this image to zoom in.

Click on this image to zoom in.

  • THT female header, straight 232 232-133
  • THT female header, straight 232 232-133
  • THT female header, straight 232 232-133
  • THT female header, straight 232 232-133
  • Volume Discount

Product Details:

Manufacturer part number: 232-133

Brand: WAGO

Price: 207.68

Delivery time: 7 Days


Technical Data:

Number of pins: 3 Pole

Color: Grey

Contact spacing: 5 mm

Pins per row: 3

Nominal voltage: 320 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

232-133

Part Number
232-133
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector orientation

207.68 €

100 Pieces Per Package

1 pack Available 7 Days 3Grey5332011.616.5011.6023.25Parallel (to the PCB)

Loading...

  1. 1

Basic information

No. of rows 1 Series (connectors) 232 Connection (components) Print
Connector type Socket, vertical vertical Connectors wire-to-board Contact material Cathode copper
Contact surface Tin plated Pin strip type (category) Socket enclosure - PCB Industrial goods Yes

This page is THT female header, straight 232, part number 232-133.
You can find the detail information about specifications and dimensions on part number 232-133.

Variation of this product

Part Number
232-132
232-134
232-135
232-138
232-139
232-140
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector orientation

180.36 €

100 Pieces Per Package

1 pack Available 8 Days 2Grey5232011.611.611.5023.25Parallel (to the PCB)

262.35 €

100 Pieces Per Package

1 pack Available 7 Days 4Grey5432011.621.5011.6023.25Parallel (to the PCB)

311.55 €

100 Pieces Per Package

1 pack Available 7 Days 5Grey5532011.623.2511.6026.50Parallel (to the PCB)

235.01 €

50 Pieces Per Package

1 pack Available 7 Days 8Grey5832011.623.2511.6041.50Parallel (to the PCB)

262.35 €

50 Pieces Per Package

1 pack Available 7 Days 9Grey5932011.623.2511.6046.50Parallel (to the PCB)

289.68 €

50 Pieces Per Package

1 pack Available 7 Days 10Grey51032011.623.2511.6051.5Parallel (to the PCB)

Tech Support