THT female header, straight 734【25-200 Pieces Per Package】 (734-462)

THT female header, straight 734 734-462

Click on this image to zoom in.

Click on this image to zoom in.

  • THT female header, straight 734 734-462
  • THT female header, straight 734 734-462
  • Volume Discount

Product Details:

Manufacturer part number: 734-462

Brand: WAGO

Price: 252.09

Delivery time: 26 Days


Technical Data:

Number of pins: 2 Pole

Color: Light grey

Contact spacing: 3.50 mm

Pins per row: 2

Product size (height): 10.50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

734-462

Part Number
734-462
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

252.09 €

200 Pieces Per Package

1 pack 26 Days 2Light grey3.50210.508.518.50

Loading...

  1. 1

Basic information

No. of rows 1 Nominal current(A) 10 Nominal voltage(V) 160
Series (connectors) 734 Connection (components) Print Connector orientation Perpendicular (to the PCB)
Connector type Socket, vertical vertical Connectors wire-to-board Contact material Copper alloy
Contact surface Tin plated Insulation material PA 66 Pin strip type (category) Socket enclosure - PCB
Industrial goods Yes

This page is THT female header, straight 734, part number 734-462.
You can find the detail information about specifications and dimensions on part number 734-462.

Variation of this product

Part Number
734-463
734-464
734-465
734-466
734-467
734-468
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

346.21 €

200 Pieces Per Package

1 pack 6 Days 3Light grey3.5031210.5018.50

224.08 €

100 Pieces Per Package

1 pack 25 Days 4Light grey3.50415.5010.5018.50

274.49 €

100 Pieces Per Package

1 pack 25 Days 5Light grey3.50518.5010.5019

319.33 €

100 Pieces Per Package

1 pack 25 Days -------

201.67 €

50 Pieces Per Package

1 pack 26 Days 7Light grey3.50718.5010.5026

212.88 €

50 Pieces Per Package

1 pack 25 Days 8Light grey3.50818.5010.5029.5

Tech Support