THT female header, straight, Locking lever 734【10-100 Pieces Per Package】 (734-469)

THT female header, straight, Locking lever 734 734-469

Click on this image to zoom in.

Click on this image to zoom in.

  • THT female header, straight, Locking lever 734 734-469
  • THT female header, straight, Locking lever 734 734-469
  • THT female header, straight, Locking lever 734 734-469

Product Details:

Manufacturer part number: 734-469

Brand: WAGO

Price: 235.28

Delivery time: 25 Days


Technical Data:

Number of pins: 9 Pole

Color: Light grey

Contact spacing: 3.50 mm

Pins per row: 9

Product size (width): 33 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

734-469

Part Number
734-469
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Product size (width)
(mm)
Connector features

235.28 €

50 Pieces Per Package

1 pack 25 Days 9Light grey3.50933-

Loading...

  1. 1

Basic information

No. of rows 1 Nominal current(A) 10 Nominal voltage(V) 160
Product size (height)(mm) 18.50 Product size (length)(mm) 10.50 Series (connectors) 734
Connection (components) Print Connector orientation Perpendicular (to the PCB) Connector type Socket, vertical vertical
Connectors wire-to-board Contact material Copper alloy Contact surface Tin plated
Insulation material PA 66 Pin strip type (category) Socket enclosure - PCB Industrial goods Yes

This page is THT female header, straight, Locking lever 734, part number 734-469.
You can find the detail information about specifications and dimensions on part number 734-469.

Variation of this product

Part Number
734-465/037-000
734-467/037-000
734-468/037-000
734-470/037-000
734-472/037-000
734-474/037-000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Product size (width)
(mm)
Connector features

168.05 €

50 Pieces Per Package

1 pack 30 Days 5Light grey3.50529.30+ lateral latch

207.27 €

50 Pieces Per Package

1 pack 25 Days 7Light grey3.50736.30+ lateral latch

229.68 €

50 Pieces Per Package

1 pack 26 Days 8Light grey3.50839.80+ lateral latch

274.49 €

50 Pieces Per Package

1 pack 25 Days 10Light grey3.501046.80+ lateral latch

323.81 €

50 Pieces Per Package

1 pack 26 Days 12Light grey3.501253.80+ lateral latch

201.67 €

25 Pieces Per Package

1 pack 26 Days 14Light grey3.501460.8+ lateral latch

Tech Support