Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
734-507/037-000
Number of pins(Pole) | 7 | Color | Orange | Contact spacing(mm) | 3.81 |
---|---|---|---|---|---|
No. of rows | 1 | Pins per row | 7 | Nominal current(A) | 10 |
Nominal voltage(V) | 160 | Product size (height)(mm) | 18.50 | Product size (length)(mm) | 10.50 |
Product size (width)(mm) | 38.47 | Series (connectors) | 734 | Connection (components) | |
Connector orientation | Perpendicular (to the PCB) | Connector type | Socket, vertical vertical | Connectors | wire-to-board |
Contact material | Copper alloy | Contact surface | Tin plated | Insulation material | PA 66 |
Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |
This page is THT female header, straight, Locking lever, 734, part number 734-507/037-000.
You can find the detail information about specifications and dimensions on part number 734-507/037-000.