THT male header 721【50-200 Pieces Per Package】 (721-142/046-000)

THT male header 721 721-142/046-000

Click on this image to zoom in.

Click on this image to zoom in.

  • THT male header 721 721-142/046-000
  • THT male header 721 721-142/046-000
  • THT male header 721 721-142/046-000
  • THT male header 721 721-142/046-000
  • THT male header 721 721-142/046-000
  • THT male header 721 721-142/046-000
  • THT male header 721 721-142/046-000
  • Volume Discount

Product Details:

Manufacturer part number: 721-142/046-000

Brand: WAGO

Price: 301.40

Delivery time: 7 Days


Technical Data:

Number of pins: 12 Pole

Contact spacing: 5 mm

Max. temperature: +100 °C

Min. temperature: -60 °C

Pins per row: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

721-142/046-000

Part Number
721-142/046-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Series (connectors) Connector orientation Connector type Contact material Insulation material

301.40 €

100 Pieces Per Package

1 pack 7 Days 125+100-6012123201711.4-2060Perpendicular (to the PCB)Plug, straightCathode copperPolyamide

Loading...

  1. 1

Basic information

Color Light grey No. of rows 1 Connection (components) Print
Connectors wire-to-board Contact surface Tin plated Pin shape Square
Pin strip type (category) Pin strip (standard) Industrial goods Yes

This page is THT male header 721, part number 721-142/046-000.
You can find the detail information about specifications and dimensions on part number 721-142/046-000.

Variation of this product

Part Number
721-136/001-000
721-137/001-000
721-137/046-000
721-144/001-000
721-146/001-000
721-146/046-000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Series (connectors) Connector orientation Connector type Contact material Insulation material

151.25 €

100 Pieces Per Package

1 pack 7 Days 65+100-606123201711.433.22060Perpendicular (to the PCB)Plug, straightCathode copperPolyamide

179.27 €

100 Pieces Per Package

1 pack 7 Days 75+100-607123201711.438.22060Perpendicular (to the PCB)Plug, straightCathode copperPolyamide

179.27 €

100 Pieces Per Package

1 pack 7 Days 75+100-607123201711.4-2060Perpendicular (to the PCB)Plug, straightCathode copperPolyamide

190.47 €

50 Pieces Per Package

1 pack 7 Days 145+100-6014123201711.473.22060Perpendicular (to the PCB)Plug, straightCathode copperPolyamide

245.95 €

50 Pieces Per Package

1 pack Available 7 Days 165+100-6016123201711.483.22060Perpendicular (to the PCB)Plug, straightCathode copperPolyamide

245.95 €

50 Pieces Per Package

1 pack Available 32 Days 165+100-6016123201711.4-2060Perpendicular (to the PCB)Plug, straightCathode copperPolyamide

Tech Support