Two-level terminal block 736【21-49 Pieces Per Package】 (736-107/000-016)

Two-level terminal block 736 736-107/000-016
  • Volume Discount

Product Details:

Manufacturer part number: 736-107/000-016

Brand: WAGO

Price: 388.07

Delivery time: 33 Days


Technical Data:

Number of pins: 14 Pole

Color: Green-yellow

AWG max.: 18

AWG (min.): 24

Max. cross section (inflexible): 0.75 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

736-107/000-016

Part Number
736-107/000-016
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color AWG max. AWG (min.) Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Stripping length (max.)
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Actuation direction Connector orientation

388.07 €

49 Pieces Per Package

1 pack Available 33 Days 14Green-yellow18240.750.20.340.259107---16.587Parallel (to the PCB)Parallel (to the PCB)

Loading...

  1. 1

Basic information

Contact spacing(mm) 5.08 No. of rows 2 Nominal current(A) 24
Nominal voltage(V) 630 Series (connectors) 736 Connection (components) Print
PCB terminal features + PUSH WIRE® PCB terminal type (category) 2-tier terminal Contact material Cathode copper
Contact surface Tin plated Insulation material Polyamide 6.6 Industrial goods Yes
Wire protection Yes

This page is Two-level terminal block 736, part number 736-107/000-016.
You can find the detail information about specifications and dimensions on part number 736-107/000-016.

Variation of this product

Part Number
736-415
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color AWG max. AWG (min.) Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Stripping length (max.)
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Actuation direction Connector orientation

322.48 €

21 Pieces Per Package

1 pack Available 7 Days 30Orange12282.500.082.500.08561530.5021.0077.2034.18At an angle (to the PCB)At an angle (to the PCB)

Tech Support