1-conductor female plug, Push-button, clamping collar 2231【10-100 Pieces Per Package】 (2231-107/031-000)

1-conductor female plug, Push-button, clamping collar 2231 2231-107/031-000
  • Volume Discount

Product Details:

Manufacturer part number: 2231-107/031-000

Brand: WAGO

Price: 344.33

Delivery time: 32 Days


Technical Data:

Number of pins: 7 Pole

Color: Grey

Contact spacing: 5 mm

Max. temperature: - °C

Min. temperature: - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2231-107/031-000

Part Number
2231-107/031-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Pins per row Nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)

344.33 €

50 Pieces Per Package

1 pack Available 32 Days 7Grey5--732025.6049.80

Loading...

  1. 1

Basic information

AWG max. 12 AWG (min.) 24 Cross section (max.)(mm²) 2.5
Min. cross section(mm²) 0.2 Stripping length (max.)(mm) 11 No. of rows 1
Nominal current(A) 15 Product size (length)(mm) 15.00 Series (connectors) 2231
Connection (components) Spring-loaded terminal Connector features + sleeve Connector orientation Parallel (to the PCB)
Connector type Socket, straight Connectors wire-to-board Contact material Cathode copper
Contact surface Tin plated Insulation material Polyphthalamide (PPA GF) Pin strip type (category) Socket enclosure - cable
Industrial goods Yes

This page is 1-conductor female plug, Push-button, clamping collar 2231, part number 2231-107/031-000.
You can find the detail information about specifications and dimensions on part number 2231-107/031-000.

Variation of this product

Part Number
2231-104/031-000
2231-105/031-000
2231-106/031-000
2231-108/031-000
2231-110/031-000
2231-111/031-000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Pins per row Nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)

202.21 €

50 Pieces Per Package

1 pack Available 33 Days 4Grey5--432025.6034.80

251.40 €

50 Pieces Per Package

1 pack Available 33 Days 5Grey5--532025.6039.80

294.05 €

50 Pieces Per Package

1 pack Available 32 Days 6Grey5--632025.6044.80

388.07 €

50 Pieces Per Package

1 pack Available 32 Days 8Grey5--832025.6054.80

240.48 €

25 Pieces Per Package

1 pack Available 33 Days 10Grey5--1032025.6064.80

267.81 €

25 Pieces Per Package

1 pack Available 32 Days 11Grey5--1132025.6069.80

Tech Support