1-conductor female plug, Push-button, Snap-in mounting feet 2231【10-100 Pieces Per Package】 (2231-102/008-000)

1-conductor female plug, Push-button, Snap-in mounting feet 2231 2231-102/008-000
  • Volume Discount

Product Details:

Manufacturer part number: 2231-102/008-000

Brand: WAGO

Price: 156.85

Delivery time: 30 Days


Technical Data:

Number of pins: 2 Pole

Color: Grey

Contact spacing: 5 mm

Pins per row: 2

Nominal voltage: 320 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2231-102/008-000

Part Number
2231-102/008-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connection (components)

156.85 €

100 Pieces Per Package

1 pack 30 Days 2Grey5232019.5011.5025.6Spring-loaded terminal

Loading...

  1. 1

Basic information

AWG max. 12 AWG (min.) 24 Cross section (max.)(mm²) 2.5
Min. cross section(mm²) 0.2 Stripping length (max.)(mm) 11 No. of rows 1
Nominal current(A) 15 Series (connectors) 2231 Connector features + snap-in nibs
Connector orientation Parallel (to the PCB) Connector type Socket, straight Connectors wire-to-board
Contact material Cathode copper Contact surface Tin plated Insulation material Polyphthalamide (PPA GF)
Pin strip type (category) Socket enclosure - cable Industrial goods Yes

This page is 1-conductor female plug, Push-button, Snap-in mounting feet 2231, part number 2231-102/008-000.
You can find the detail information about specifications and dimensions on part number 2231-102/008-000.

Variation of this product

Part Number
2231-103/008-000
2231-104/008-000
2231-105/008-000
2231-106/008-000
2231-107/008-000
2231-108/008-000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connection (components)

235.28 €

100 Pieces Per Package

1 pack 30 Days 3Grey5332019.5016.5025.6Spring-loaded terminal

308.12 €

100 Pieces Per Package

1 pack 31 Days 4Grey5432021.5019.5025.6Spring-loaded terminal

386.56 €

100 Pieces Per Package

1 pack 31 Days 5Grey5532025.6019.5026.50Spring-loaded terminal

229.68 €

50 Pieces Per Package

1 pack 30 Days 6Grey5632025.6019.5031.50Spring-loaded terminal

145.65 €

25 Pieces Per Package

1 pack 30 Days 7Grey5732025.6019.5036.5Spring-loaded terminal

308.12 €

50 Pieces Per Package

1 pack 6 Days 8Grey5832025.6019.5041.50Spring-loaded terminal

Tech Support