1-conductor female plug, Screw flange 713【10-100 Pieces Per Package】 (713-1106/107-047)

1-conductor female plug, Screw flange 713 713-1106/107-047
  • Volume Discount

Product Details:

Manufacturer part number: 713-1106/107-047

Brand: WAGO

Price: 229.68

Delivery time: 33 Days


Technical Data:

Number of pins: 12 Pole

Pins per row: 6

Product size (depth): - mm

Product size (height): 18.80 mm

Product size (width): 31.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

713-1106/107-047

Part Number
713-1106/107-047
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Connector features

229.68 €

25 Pieces Per Package

1 pack 33 Days 126-18.8031.1+ sleeve

Loading...

  1. 1

Basic information

Color Black AWG max. 16 AWG (min.) 28
Contact spacing(mm) 3.50 Cross section (max.)(mm²) 1.5 Min. cross section(mm²) 0.08
Max. temperature(°C) +100 Min. temperature(°C) -60 Stripping length (max.)(mm) 7
No. of rows 2 Nominal current(A) 10 Nominal voltage(V) 160
Product size (length)(mm) 16.00 Series (connectors) 713 Connection (components) Spring-loaded terminal
Connector orientation Perpendicular (to the PCB) Connector type Socket, straight Connectors wire-to-board
Contact material Copper alloy Contact surface Tin plated Insulation material PA 66
Pin strip type (category) Socket enclosure - cable Industrial goods Yes

This page is 1-conductor female plug, Screw flange 713, part number 713-1106/107-047.
You can find the detail information about specifications and dimensions on part number 713-1106/107-047.

Variation of this product

Part Number
713-1103/107-9037/032-000
713-1104/107-000
713-1104/107-047/032-000
713-1106/107-047/032-000
713-1106/107-9037
713-1106/107-9037/032-000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Connector features

554.63 €

100 Pieces Per Package

1 pack 32 Days 63-20.6038.70encodable

308.12 €

50 Pieces Per Package

1 pack 8 Days 84-18.8024.1+ sleeve

700.28 €

100 Pieces Per Package

1 pack 8 Days 84-24.1038.70+ sleeve

589.20 €

50 Pieces Per Package

1 pack Available 8 Days 126-31.1038.70+ sleeve

229.68 €

25 Pieces Per Package

1 pack 8 Days 126-18.8031.1+ sleeve

487.40 €

50 Pieces Per Package

1 pack 33 Days 126-31.1038.70+ sleeve

Tech Support