1-conductor female plug, Snap-in mounting feet 2721【10-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2721-104/008-000
2721-105/008-000
2721-106/008-000
2721-107/008-000
2721-108/008-000
2721-109/008-000
2721-110/008-000
2721-112/008-000
2721-114/008-000
2721-116/008-000
2721-120/008-000
2721-202/008-000
2721-203/008-000
2721-204/008-000
2721-206/008-000
2721-207/008-000
2721-208/008-000
2721-209/008-000
2721-210/008-000
2721-211/008-000
2721-212/008-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Contact spacing
(mm)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector features Contact material Insulation material

398.99 €

100 Pieces Per Package

1 pack Available 33 Days -----------

501.75 €

100 Pieces Per Package

1 pack Available 32 Days 5551032025.6019.5026.50encodableCopper alloyPA 66

294.05 €

50 Pieces Per Package

1 pack Available 32 Days 6561032025.6019.5031.50encodableCopper alloyPA 66

344.33 €

50 Pieces Per Package

1 pack Available 8 Days 7571032025.6019.5036.5encodableCopper alloyPA 66

388.07 €

50 Pieces Per Package

1 pack Available 32 Days 8581032025.6019.5041.50encodableCopper alloyPA 66

436.17 €

50 Pieces Per Package

1 pack Available 32 Days 9591032025.6019.5046.50encodableCopper alloyPA 66

486.44 €

50 Pieces Per Package

1 pack Available 32 Days 105101032025.6019.5051.5encodableCopper alloyPA 66

289.68 €

25 Pieces Per Package

1 pack Available 32 Days 125121032025.6019.5061.50encodableCopper alloyPA 66

337.79 €

25 Pieces Per Package

1 pack Available 33 Days 145141032025.6019.5071.50encodableCopper alloyPA 66

388.07 €

25 Pieces Per Package

1 pack Available 33 Days 165161032025.6019.5081.50encodableCopper alloyPA 66

479.89 €

25 Pieces Per Package

1 pack Available 32 Days 205201032025.6019.50101.50encodableCopper alloyPA 66

218.63 €

100 Pieces Per Package

1 pack Available 32 Days 27.521563019.5014.0025.6+ sleeveCathode copperPolyphthalamide (PPA GF)

311.55 €

100 Pieces Per Package

1 pack Available 32 Days 37.531563021.5019.5025.6+ sleeveCathode copperPolyphthalamide (PPA GF)

202.21 €

50 Pieces Per Package

1 pack Available 8 Days 47.541563025.6019.5029.00+ sleeveCathode copperPolyphthalamide (PPA GF)

311.55 €

50 Pieces Per Package

1 pack Available 32 Days 67.561563025.6019.5044+ sleeveCathode copperPolyphthalamide (PPA GF)

355.27 €

50 Pieces Per Package

1 pack Available 32 Days 77.571563025.6019.5051.5+ sleeveCathode copperPolyphthalamide (PPA GF)

202.21 €

25 Pieces Per Package

1 pack Available 33 Days 87.581563025.6019.5059.00+ sleeveCathode copperPolyphthalamide (PPA GF)

229.55 €

25 Pieces Per Package

1 pack Available 32 Days 97.591563025.6019.5066.50+ sleeveCathode copperPolyphthalamide (PPA GF)

251.40 €

25 Pieces Per Package

1 pack Available 33 Days 107.5101563025.6019.5074.00+ sleeveCathode copperPolyphthalamide (PPA GF)

141.61 €

10 Pieces Per Package

1 pack Available 32 Days 117.5111563025.6019.5081.50+ sleeveCathode copperPolyphthalamide (PPA GF)

304.99 €

25 Pieces Per Package

1 pack Available 32 Days 127.5121563025.6019.5089.00+ sleeveCathode copperPolyphthalamide (PPA GF)

Loading...

  1. 1

Basic information

Color Light grey AWG max. 12 AWG (min.) 24
Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 0.2 Max. temperature(°C) +100
Min. temperature(°C) -60 Stripping length (max.)(mm) 11 No. of rows 1
Series (connectors) 2721 Connection (components) Print Connector orientation Parallel (to the PCB)
Connector type Socket, straight Connectors wire-to-board Contact surface Tin plated
Pin strip type (category) Socket enclosure - cable Industrial goods Yes

Tech Support