1-conductor female plug, Snap-in mounting feet 721【10-100 Pieces Per Package】 (721-103/008-035)

1-conductor female plug, Snap-in mounting feet 721 721-103/008-035

Click on this image to zoom in.

Click on this image to zoom in.

  • 1-conductor female plug, Snap-in mounting feet 721 721-103/008-035
  • 1-conductor female plug, Snap-in mounting feet 721 721-103/008-035
  • 1-conductor female plug, Snap-in mounting feet 721 721-103/008-035
  • Volume Discount

Product Details:

Manufacturer part number: 721-103/008-035

Brand: WAGO

Price: 322.48

Delivery time: 4 Days


Technical Data:

Number of pins: 3 Pole

Color: Light grey

Contact spacing: 5 mm

Pins per row: 3

Nominal current: 16 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

721-103/008-035

Part Number
721-103/008-035
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector features Connector orientation Connector type
-

322.48 €

100 Pieces Per Package

1 pack Available 4 Days 3Light grey531663018.8016.5026.45+ snap-in nibsParallel (to the PCB)Socket, straight

Loading...

  1. 1

Basic information

AWG max. 12 AWG (min.) 28 Cross section (max.)(mm²) 2.5
Min. cross section(mm²) 0.08 Stripping length (max.)(mm) 9 No. of rows 1
Series (connectors) 721 Connection (components) Spring-loaded terminal Connectors wire-to-board
Contact material Copper alloy Contact surface Tin plated Insulation material PA 66
Pin strip type (category) Socket enclosure - cable Industrial goods Yes

This page is 1-conductor female plug, Snap-in mounting feet 721, part number 721-103/008-035.
You can find the detail information about specifications and dimensions on part number 721-103/008-035.

Variation of this product

Part Number
721-102/008-000
721-103/008-000
721-104/008-000
721-104/008-000/037-000
721-104/008-037
721-104/008-045
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector features Connector orientation Connector type

162.45 €

100 Pieces Per Package

1 pack 7 Days 2Light grey521663018.8011.5026.45+ snap-in nibsParallel (to the PCB)Socket, straight

224.08 €

100 Pieces Per Package

1 pack 7 Days 3Light grey531663018.8016.5026.45+ snap-in nibsParallel (to the PCB)Socket, straight

290.20 €

100 Pieces Per Package

1 pack 7 Days 4Light grey541663021.5018.8026.45+ snap-in nibsParallel (to the PCB)Socket, straight

179.27 €

50 Pieces Per Package

1 pack 25 Days 4Light grey541663029.6018.8036.60+ snap-in nibsParallel (to the PCB)Socket, straight
-

398.99 €

100 Pieces Per Package

1 pack Available 7 Days 4Light grey541663021.5018.8026.45+ snap-in nibsParallel (to the PCB)Socket, straight

312.60 €

100 Pieces Per Package

1 pack 25 Days 4Light grey541663021.5018.8026.45+ snap-in nibs-Socket, straight

Tech Support