1-conductor female plug, Snap-in mounting feet 734【25-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
734-102/008-000
734-104/008-000
734-105/008-000
734-106/008-000
734-107/008-000
734-109/008-000
734-110/008-000
734-111/008-000
734-112/008-000
734-113/008-000
734-116/008-000
734-118/008-000
734-124/008-000
734-203
734-203/008-000
734-204/008-000
734-205/008-000
734-208/008-000
734-209
734-209/008-000
734-210/008-000
734-212/008-000
734-214/008-000
734-220
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector features Connector orientation

319.33 €

200 Pieces Per Package

1 pack 25 Days 2-3.50218.609.2018.90-Parallel (to the PCB)

280.11 €

100 Pieces Per Package

1 pack 6 Days 4Light grey3.50418.6016.2018.90-Parallel (to the PCB)

341.73 €

100 Pieces Per Package

1 pack 6 Days 5-3.50518.9018.6019.70-Parallel (to the PCB)

458.27 €

100 Pieces Per Package

1 pack 6 Days 6-3.50618.9018.6023.2-Parallel (to the PCB)

229.68 €

50 Pieces Per Package

1 pack 6 Days 7-3.50718.9018.6026.70-Parallel (to the PCB)

290.20 €

50 Pieces Per Package

1 pack 6 Days 9-3.50918.908.933.70-Parallel (to the PCB)

319.33 €

50 Pieces Per Package

1 pack 6 Days 10Light grey3.501018.9018.6037.20-Parallel (to the PCB)

352.95 €

50 Pieces Per Package

1 pack 26 Days 11-3.501118.9018.6040.70-Parallel (to the PCB)

379.83 €

50 Pieces Per Package

1 pack 25 Days 12-3.501218.9018.6044.20-Parallel (to the PCB)

469.47 €

50 Pieces Per Package

1 pack 25 Days 13-3.501318.9018.6047.70-Parallel (to the PCB)

252.09 €

25 Pieces Per Package

1 pack 6 Days 16Light grey3.501618.9018.6058.2-Parallel (to the PCB)

280.11 €

25 Pieces Per Package

1 pack 6 Days 18-3.501818.9018.6065.20-Parallel (to the PCB)

375.35 €

25 Pieces Per Package

1 pack 25 Days 24-3.502418.9018.6086.2-Parallel (to the PCB)

497.37 €

200 Pieces Per Package

1 pack 26 Days 3Orange3.81313.6313.4018.6--

497.37 €

200 Pieces Per Package

1 pack 25 Days 3-3.81317.9013.6318.6+ snap-in nibsParallel (to the PCB)

280.11 €

100 Pieces Per Package

1 pack 25 Days 4Orange3.81417.9017.4418.6+ snap-in nibsParallel (to the PCB)

341.73 €

100 Pieces Per Package

1 pack 25 Days 5-3.81518.6017.9021.25+ snap-in nibsParallel (to the PCB)

263.29 €

50 Pieces Per Package

1 pack 25 Days 8-3.81818.6017.9032.68+ snap-in nibsParallel (to the PCB)

290.20 €

50 Pieces Per Package

1 pack 6 Days 9Orange3.81918.6013.4036.49--

290.20 €

50 Pieces Per Package

1 pack 25 Days 9-3.81918.6017.9036.49+ snap-in nibsParallel (to the PCB)

319.33 €

50 Pieces Per Package

1 pack 26 Days 10-3.811018.6017.9040.30+ snap-in nibsParallel (to the PCB)

379.83 €

50 Pieces Per Package

1 pack 25 Days 12-3.811218.6017.9047.92+ snap-in nibsParallel (to the PCB)

503.08 €

50 Pieces Per Package

1 pack 26 Days 14-3.811418.6017.9055.54+ snap-in nibsParallel (to the PCB)

312.60 €

25 Pieces Per Package

1 pack 6 Days 20Orange3.812018.6013.4078.40--

Loading...

  1. 1

Basic information

AWG max. 14 AWG (min.) 28 Cross section (max.)(mm²) 1.5
Min. cross section(mm²) 0.08 Stripping length (max.)(mm) 7 No. of rows 1
Nominal current(A) 10 Nominal voltage(V) 300 Series (connectors) 734
Connection (components) Spring-loaded terminal Connector type Socket, straight Connectors wire-to-board
Contact material Copper alloy Contact surface Tin plated Insulation material PA 66
Pin strip type (category) Socket enclosure - cable Industrial goods Yes

Tech Support