2-conductor PCB terminal strip 254【20-420 Pieces Per Package】 (254-152)

2-conductor PCB terminal strip 254 254-152

Click on this image to zoom in.

Click on this image to zoom in.

  • 2-conductor PCB terminal strip 254 254-152
  • 2-conductor PCB terminal strip 254 254-152
  • 2-conductor PCB terminal strip 254 254-152
  • Volume Discount

Product Details:

Manufacturer part number: 254-152

Brand: WAGO

Price: 414.29

Delivery time: 30 Days


Technical Data:

Number of pins: 2 Pole

Contact spacing: 5.08 mm

Min. stripping length: 8 mm

Stripping length (max.): 8 mm

No. of rows: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

254-152

Part Number
254-152
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Contact spacing
(mm)
Min. stripping length
(mm)
Stripping length (max.)
(mm)
No. of rows Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Actuation direction Insulation material

414.29 €

420 Pieces Per Package

1 pack Available 30 Days 25.0888-217.525013.511.5020.50Perpendicular (to the PCB)Polyamide

Loading...

  1. 1

Basic information

Color Grey AWG max. 18 AWG (min.) 22
Max. cross section (inflexible)(mm²) 0.75 Min. cross section (inflexible)(mm²) 0.25 Series (connectors) 254
Connection (components) Print PCB terminal features + PUSH WIRE® PCB terminal type (category) Spring-loaded terminal
Connector orientation At an angle (to the PCB) Contact material Cathode copper Contact surface Tin plated
Industrial goods Yes Wire protection Yes

This page is 2-conductor PCB terminal strip 254, part number 254-152.
You can find the detail information about specifications and dimensions on part number 254-152.

Variation of this product

Part Number
254-153
254-154
254-156
254-157
254-158
254-159
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Contact spacing
(mm)
Min. stripping length
(mm)
Stripping length (max.)
(mm)
No. of rows Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Actuation direction Insulation material

398.99 €

280 Pieces Per Package

1 pack Available 30 Days -------------

388.07 €

220 Pieces Per Package

1 pack Available 30 Days 45.0888-417.525020.5013.521.50Perpendicular (to the PCB)Polyamide

359.64 €

140 Pieces Per Package

1 pack Available 30 Days 65.0888-617.525020.5013.531.50Perpendicular (to the PCB)Polyamide
-

300.61 €

120 Pieces Per Package

1 pack Available 30 Days 75.0888-717.525020.5013.536.5Perpendicular (to the PCB)Polyamide

344.33 €

100 Pieces Per Package

1 pack Available 30 Days -------------
-

311.55 €

100 Pieces Per Package

1 pack Available 30 Days 95.0888-917.525020.5013.546.50Perpendicular (to the PCB)Polyamide

Tech Support