Manufacturer part number: 806-902
Brand: WAGO
Price: 49.85 €
Delivery time: 25 Days
Number of pins: 2 Pole
Pins per row: 2
Product size (height): 9.80 mm
Product size (width): 12 mm
Series (connectors): 2009
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
806-902
Part Number
|
---|
806-902 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Series (connectors) | |
---|---|---|---|---|---|---|---|---|---|---|---|
49.85 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 2 | 9.80 | 12 | 2009 |
Loading...
Solder pin length(mm) | 3.4 | Color | Black | Contact spacing(mm) | 5 |
---|---|---|---|---|---|
No. of rows | 1 | Pin diameter(mm) | 1.30 | Product size (length)(mm) | 2.70 |
Connection (components) | Connector type | Pin strip, straight | Insulation material | PA 6.6 | |
Pin shape | Circular | Pin strip type (category) | Pin strip (precision) | Industrial goods | Yes |
Separable | Yes |
This page is Board-to-Board Link 806, part number 806-902.
You can find the detail information about specifications and dimensions on part number 806-902.
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Series (connectors)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
806-903 |
806-904 |
806-905 |
806-906 |
806-907 |
806-908 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Series (connectors) |
---|---|---|---|---|---|---|---|---|---|---|---|
62.87 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 3 | 3 | 12 | 14.80 | 885 | ||
87.13 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 4 | 12 | 19.80 | 290 | ||
93.68 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 5 | 5 | 12 | 24.80 | 726 | ||
136.17 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 6 | 6 | 12 | 29.80 | 773 | ||
153.03 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 7 | 7 | 12 | 34.80 | - | ||
180.36 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 8 | 8 | 12 | 39.80 | - |