Double-deck PCB terminal block【21-264 Pieces Per Package】 (250-705)

Double-deck PCB terminal block 250-705

Click on this image to zoom in.

Click on this image to zoom in.

  • Double-deck PCB terminal block 250-705
  • Double-deck PCB terminal block 250-705
  • Volume Discount

Product Details:

Manufacturer part number: 250-705

Brand: WAGO

Price: 435.85

Delivery time: 4 Days


Technical Data:

Number of pins: 10 Pole

Color: -

Stripping length (max.): 9 mm

Pins per row: 5

Nominal voltage: 400 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

250-705

Part Number
250-705
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Stripping length (max.)
(mm)
Pins per row Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

435.85 €

108 Pieces Per Package

1 pack 4 Days 10-9540024.9021.7026.20

Loading...

  1. 1

Basic information

AWG max. 16 AWG (min.) 20 Contact spacing(mm) 5
Max. cross section (inflexible)(mm²) 1.50 Min. cross section (inflexible)(mm²) 0.50 Max. cross section (flexible)(mm²) 1
Min. cross section (flexible)(mm²) 0.50 Min. stripping length(mm) 8 No. of rows 2
Nominal current(A) 10 Series (connectors) 250 Connection (components) Print
PCB terminal features + actuator PCB terminal type (category) 2-tier terminal Actuation direction Perpendicular (to the PCB)
Connector orientation At an angle (to the PCB) Contact material Cathode copper Contact surface Tin plated
Insulation material Polyamide Industrial goods Yes Wire protection Yes

This page is Double-deck PCB terminal block, part number 250-705.
You can find the detail information about specifications and dimensions on part number 250-705.

Variation of this product

Part Number
250-702/000-012
250-704/000-012
250-706/000-006
250-706/000-012
250-707
250-709
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Stripping length (max.)
(mm)
Pins per row Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

475.52 €

264 Pieces Per Package

1 pack Available 4 Days 4Orange10232021.7011.2024.90

479.89 €

132 Pieces Per Package

1 pack Available 4 Days 8Orange10432021.7021.2024.90

475.52 €

84 Pieces Per Package

1 pack Available 4 Days 12Blue10632024.9021.7031.20

453.65 €

84 Pieces Per Package

1 pack Available 4 Days 12Orange10632024.9021.7031.20

408.96 €

72 Pieces Per Package

1 pack 4 Days 14Grey9740024.9021.7036.20

420.17 €

60 Pieces Per Package

1 pack 4 Days 18Grey9940024.9021.7046.20

Tech Support