Feedthrough terminal 2091 (2091-1406)

Feedthrough terminal 2091 2091-1406
  • Volume Discount

Product Details:

Manufacturer part number: 2091-1406

Brand: WAGO

Price: 1.53

Delivery time: 3 Days


Technical Data:

Number of pins: 6 Pole

Pins per row: 6

Product size (height): 21.10 mm

Product size (length): 12.40 mm

Product size (width): 23 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2091-1406

Part Number
2091-1406
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector orientation
-

1.53 €

1 Available 3 Days 6621.1012.4023Perpendicular (to the PCB)

Loading...

  1. 1

Basic information

Color Light grey Contact spacing(mm) 3.50 No. of rows 1
Nominal voltage(V) 160 Series (connectors) 2091 Connection (components) Print
Connectors wire-to-board Contact material Cathode copper Contact surface Tin plated
Pin strip type (category) Feedthrough terminal Industrial goods Yes

This page is Feedthrough terminal 2091, part number 2091-1406.
You can find the detail information about specifications and dimensions on part number 2091-1406.

Variation of this product

Part Number
2091-1403
2091-1404
2091-1405
2091-1408
2091-1410
2091-1412
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector orientation
-

0.80 €

1 Available 3 Days 3312.5012.4021.10Perpendicular (to the PCB)

0.97 €

1 Available 3 Days 4416.0012.4021.10Perpendicular (to the PCB)

1.01 €

1 Available 3 Days 5519.5012.4021.10Perpendicular (to the PCB)
-

2.05 €

1 Available 3 Days 8821.1012.4030.00Perpendicular (to the PCB)
-

2.23 €

1 3 Days 101021.1012.4037Perpendicular (to the PCB)
-

2.89 €

1 Available 3 Days 121221.1012.4044Perpendicular (to the PCB)

Tech Support