Female connector for rail-mount terminal blocks, straight 722【10-100 Pieces Per Package】 (722-132/005-000)

Female connector for rail-mount terminal blocks, straight 722 722-132/005-000
  • Volume Discount

Product Details:

Manufacturer part number: 722-132/005-000

Brand: WAGO

Price: 283.12

Delivery time: 6 Days


Technical Data:

Number of pins: 2 Pole

Contact spacing: 5 mm

Pins per row: 2

Nominal voltage: 320 V

Product size (height): 11.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

722-132/005-000

Part Number
722-132/005-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector features Connector orientation Connector type

283.12 €

100 Pieces Per Package

1 pack Available 6 Days 25232011.611.5032.75-Perpendicular (to the PCB)Socket, vertical vertical

Loading...

  1. 1

Basic information

Color Light grey No. of rows 1 Nominal current(A) 15
Series (connectors) 722 Connection (components) Print Connectors wire-to-board
Contact material Copper alloy Contact surface Tin plated Insulation material PA 66
Pin strip type (category) Socket enclosure - PCB Industrial goods Yes

This page is Female connector for rail-mount terminal blocks, straight 722, part number 722-132/005-000.
You can find the detail information about specifications and dimensions on part number 722-132/005-000.

Variation of this product

Part Number
722-132/005-000/039-000
722-133/005-000
722-133/005-000/039-000
722-134/005-000
722-134/005-000/039-000
722-135/005-000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector features Connector orientation Connector type

355.27 €

100 Pieces Per Package

1 pack Available 28 Days 25232025.8011.6036.1+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

388.07 €

100 Pieces Per Package

1 pack Available 6 Days 35332016.5011.6032.75-Perpendicular (to the PCB)Socket, vertical vertical

191.29 €

50 Pieces Per Package

1 pack Available 28 Days 35332030.8011.6036.1+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

497.37 €

100 Pieces Per Package

1 pack Available 6 Days 45432021.5011.6032.75-Perpendicular (to the PCB)Socket, vertical vertical

289.68 €

50 Pieces Per Package

1 pack Available 28 Days 45432035.8011.6036.1+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

606.69 €

100 Pieces Per Package

1 pack Available 28 Days 55532026.5011.6032.75-Perpendicular (to the PCB)Socket, vertical vertical

Tech Support