Manufacturer part number: 232-132/005-000/039-000
Brand: WAGO
Price: 322.48 €
Delivery time: 25 Days
Number of pins: 2 Pole
Pins per row: 2
Product size (height): 25.80 mm
Product size (width): 36.1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
232-132/005-000/039-000
Part Number
|
---|
232-132/005-000/039-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
322.48 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 2 | 25.80 | 36.1 |
Loading...
Color | Grey | Contact spacing(mm) | 5 | No. of rows | 1 |
---|---|---|---|---|---|
Nominal voltage(V) | 320 | Product size (depth)(mm) | 11.6 | Product size (length)(mm) | 11.60 |
Series (connectors) | 232 | Connection (components) | Connector features | + lateral latch | |
Connector orientation | Parallel (to the PCB) | Connector type | Socket, vertical vertical | Connectors | wire-to-board |
Contact material | Cathode copper | Contact surface | Tin plated | Pin strip type (category) | Socket enclosure - PCB |
Industrial goods | Yes |
This page is Female connector for rail-mount terminal blocks, straight, Locking lever 232, part number 232-132/005-000/039-000.
You can find the detail information about specifications and dimensions on part number 232-132/005-000/039-000.
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
232-133/005-000/039-000 |
232-137/005-000/039-000 |
232-138/005-000/039-000 |
232-139/005-000/039-000 |
232-140/005-000/039-000 |
232-142/005-000/039-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (width) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
207.68 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 3 | 3 | 30.80 | 36.1 | ||
344.33 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 7 | 7 | 36.10 | 50.80 | ||
388.07 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 8 | 8 | 36.10 | 55.80 | ||
251.40 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 9 | 9 | 36.10 | 60.8 | ||
278.76 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 10 | 10 | 36.10 | 65.80 | ||
278.76 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 12 | 12 | 36.10 | 75.80 |