Manufacturer part number: 2091-1634/024-000
Brand: WAGO
Price: 235.28 €
Delivery time: 7 Days
Number of pins: 4 Pole
Pins per row: 4
Product size (height): 28.00 mm
Product size (width): 29.00 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2091-1634/024-000
Part Number
|
---|
2091-1634/024-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
235.28 € | 100 Pieces Per Package | 1 pack | 7 Days | 4 | 4 | 28.00 | 29.00 |
Loading...
Color | Light grey | Contact spacing(mm) | 3.50 | Max. temperature(°C) | +100 |
---|---|---|---|---|---|
Min. temperature(°C) | -60 | No. of rows | 1 | Nominal current(A) | 10 |
Nominal voltage(V) | 160 | Product size (length)(mm) | 12.40 | Series (connectors) | 2091 |
Connector features | for enclosures | Connector orientation | Perpendicular (to the PCB) | Connector type | Plug, mount |
Connectors | wire-to-wire | Contact material | Cathode copper | Contact surface | Tin plated |
Insulation material | Polyphthalamide (PPA GF) | Pin strip type (category) | Built-in pin strip (standard) | Industrial goods | Yes |
This page is Implementing terminal strip with mounting flanges 2091, part number 2091-1634/024-000.
You can find the detail information about specifications and dimensions on part number 2091-1634/024-000.
Part Number |
---|
2091-1632/024-000 |
2091-1636/024-000 |
2091-1638/024-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (width) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
162.45 € | 100 Pieces Per Package | 1 pack | 33 Days | 2 | 2 | 21.00 | 29.00 | |||
184.87 € | 50 Pieces Per Package | 1 pack | 7 Days | 6 | 6 | 29.00 | 35.00 | |||
235.28 € | 50 Pieces Per Package | 1 pack | 33 Days | 8 | 8 | 29.00 | 42 |