Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-112/041-000 |
770-132/041-000 |
770-135 |
770-315 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Total number of pins | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
119.83 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 250 | 15.9 | 24.6 | 71 | 2 | Black | ||
119.83 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 250 | 15.9 | 24.6 | 71 | 2 | White | ||
196.75 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | 400 | 17 | 54.6 | 75.9 | 5 | White | ||
196.75 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | - | - | - | - | - | - |
Loading...
Nominal current(A) | 25 | Connection direction | straight | AWG | 20 - 12 |
---|---|---|---|---|---|
Contact material | Copper alloy | Connector type (category) | Mains connector | Connector type | Plug |
Connection (components) | Pull spring | Series (mains connectors) | WINSTA MIDI | Coding | A |
Industrial goods | Yes |
Configure
Basic Attributes
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Total number of pins
Colour
Filter by standard shipping days
Optional Attributes