Manufacturer part number: 890-114
Brand: WAGO
Price: 280.11 €
Delivery time: 7 Days
Nominal current: 16 A
Product size (height): 16 mm
Product size (width): 23.2 mm
Total number of pins: 4
Colour: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
890-114
Part Number
|
---|
890-114 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|
280.11 € | 50 Pieces Per Package | 1 pack | 7 Days | 16 | 16 | 23.2 | 4 | Black |
Loading...
Nominal voltage(V) | 400 | Connection direction | straight | Product size (depth)(mm) | 71.9 |
---|---|---|---|---|---|
AWG | 22 - 16 | Contact material | Copper alloy | Connector type (category) | Mains connector |
Connector type | Plug | Connection (components) | Pull spring | Series (mains connectors) | WINSTA MINI |
Coding | A | Industrial goods | Yes |
This page is Plug with strain relief housing 890, part number 890-114.
You can find the detail information about specifications and dimensions on part number 890-114.
Part Number |
---|
890-115 |
890-134 |
890-135 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Colour |
---|---|---|---|---|---|---|---|---|---|---|---|
319.33 € | 50 Pieces Per Package | 1 pack | 28 Days | 13 | 15.8 | 26.7 | 5 | Black | |||
280.11 € | 50 Pieces Per Package | 1 pack | 7 Days | 16 | 16 | 23.2 | 4 | White | |||
319.33 € | 50 Pieces Per Package | 1 pack | 7 Days | 13 | 15.8 | 26.7 | 5 | White |