Plug with strain relief housing 893【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

893-1032

Part Number
893-1032
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

386.56 €

50 Pieces Per Package

1 pack 61 Days

Loading...

  1. 1

Basic information

Nominal current(A) 3 Nominal voltage(V) 50 Connection direction straight
Product size (height)(mm) 14.1 Product size (depth)(mm) 42.55 Total number of pins 2
Contact material Copper alloy Connector type (category) Mains connector Colour Light grey
Connector type Plug Connection (components) Pull spring Series (mains connectors) WINSTA KNX
Coding F Industrial goods Yes

This page is Plug with strain relief housing 893, part number 893-1032.
You can find the detail information about specifications and dimensions on part number 893-1032.

Tech Support