Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-1353 |
770-233 |
770-253/062-000 |
770-273 |
770-273/073-000 |
770-293 |
770-293/081-000 |
770-293/082-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (depth) (mm) | Colour | Coding | |
---|---|---|---|---|---|---|---|---|---|
308.12 € | 100 Pieces Per Package | 1 pack | 25 Days | 37.5 | Orange | R | |||
274.49 € | 100 Pieces Per Package | 1 pack | 6 Days | 37.5 | White | A | |||
352.95 € | 100 Pieces Per Package | 1 pack | 33 Days | - | Grey | B | |||
308.12 € | 100 Pieces Per Package | 1 pack | 34 Days | 37.5 | Light green | B | |||
308.12 € | 100 Pieces Per Package | 1 pack | 33 Days | - | Light green | B | |||
308.12 € | 100 Pieces Per Package | 1 pack | 34 Days | 37.5 | Pink | B | |||
308.12 € | 100 Pieces Per Package | 1 pack | 6 Days | - | Pink | B | |||
308.12 € | 100 Pieces Per Package | 1 pack | 6 Days | 37.5 | Pink | B |
Loading...
Nominal current(A) | 25 | Nominal voltage(V) | 250 | Connection direction | straight |
---|---|---|---|---|---|
Product size (height)(mm) | 12.9 | Product size (width)(mm) | 30 | AWG | 20 - 12 |
Total number of pins | 3 | Contact material | Copper alloy | Connector type (category) | Mains connector |
Connector type | Plug | Connection (components) | Pull spring | Series (mains connectors) | WINSTA MIDI |
Industrial goods | Yes |