Manufacturer part number: 770-294
Brand: WAGO
Price: 190.47 €
Delivery time: 32 Days
Product size (depth): 37.5 mm
Colour: Pink
Coding: B
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
770-294
Part Number
|
---|
770-294 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (depth) (mm) | Colour | Coding | |
---|---|---|---|---|---|---|---|---|---|
190.47 € | 50 Pieces Per Package | 1 pack | 32 Days | 37.5 | Pink | B |
Loading...
Nominal current(A) | 25 | Nominal voltage(V) | 400 | Connection direction | straight |
---|---|---|---|---|---|
Product size (height)(mm) | 12.9 | Product size (width)(mm) | 40 | AWG | 20 - 12 |
Total number of pins | 4 | Contact material | Copper alloy | Connector type (category) | Mains connector |
Connector type | Plug | Connection (components) | Pull spring | Series (mains connectors) | WINSTA MIDI |
Industrial goods | Yes |
This page is Plug, 4-pole, 770, part number 770-294.
You can find the detail information about specifications and dimensions on part number 770-294.
Part Number |
---|
770-234 |
770-254 |
770-254/064-000 |
770-274 |
770-294/081-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (depth) (mm) | Colour | Coding |
---|---|---|---|---|---|---|---|---|---|
191.29 € | 50 Pieces Per Package | 1 pack | Available | 22 Days | 37.5 | White | A | ||
218.63 € | 50 Pieces Per Package | 1 pack | Available | 22 Days | 37.5 | Grey | B | ||
212.88 € | 50 Pieces Per Package | 1 pack | 32 Days | - | Grey | B | |||
190.47 € | 50 Pieces Per Package | 1 pack | 22 Days | 37.5 | Light green | B | |||
190.47 € | 50 Pieces Per Package | 1 pack | 32 Days | - | Pink | B |