Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
890-215
Part Number
|
---|
890-215 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Nominal current (details) (A) | Nominal voltage (details) (V) | AWG | Cable diameter (mm²) | Cable dia. (max.) (mm²) | Cable dia. (min.) (mm²) | Total number of pins | Contact material | Connection | Type (misc.) | Colour | Coding | Leading contact (PE) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | 16 | 250 | - | - | - | 16 | 250 | 22 -16 | 25 -1.5 mm | 1.5 | 0.25 | 4 + PE | - | CAGE CLAMP® S | Without strain relief housing: | Black | A | Yes | - |
Loading...
Connection direction | straight | Connector type (category) | Mains connector | Connector type | Plug |
---|---|---|---|---|---|
Connection (components) | Pull spring | Series (mains connectors) | WINSTA MINI |
This page is Plug, 5-pole, 890, part number 890-215.
You can find the detail information about specifications and dimensions on part number 890-215.
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Contact material
Industrial goods
Nominal current(A)
Nominal voltage(V)
Nominal current (details)(A)
Nominal voltage (details)(V)
AWG
Cable diameter(mm²)
Cable dia. (max.)(mm²)
Cable dia. (min.)(mm²)
Total number of pins
Connection
Type (misc.)
Colour
Coding
Leading contact (PE)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
890-1115 |
890-235 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Nominal current (details) (A) | Nominal voltage (details) (V) | AWG | Cable diameter (mm²) | Cable dia. (max.) (mm²) | Cable dia. (min.) (mm²) | Total number of pins | Contact material | Connection | Type (misc.) | Colour | Coding | Leading contact (PE) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
212.88 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 400 | 11.7 | 23.6 | 34.1 | - | - | 22 - 16 | - | - | - | 5 | Copper alloy | - | - | Blue | I | - | Yes | |||
190.47 € | 50 Pieces Per Package | 1 pack | 7 Days | 13 | 400 | 11.7 | 23.6 | 34.1 | - | - | 22 - 16 | - | - | - | 5 | Copper alloy | - | - | White | A | - | Yes |