Plug, with strain relief housing【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

770-133

Part Number
770-133
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

123.24 €

25 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) 25 Nominal voltage(V) 250 Connection direction straight
Product size (height)(mm) 15 Product size (width)(mm) 34.6 Product size (depth)(mm) 75.9
AWG 20 - 12 Total number of pins 3 Contact material Copper alloy
Connector type (category) Mains connector Colour White Connector type Plug
Connection (components) Pull spring Series (mains connectors) WINSTA MIDI Coding A
Industrial goods Yes

This page is Plug, with strain relief housing, part number 770-133.
You can find the detail information about specifications and dimensions on part number 770-133.

Tech Support