Power supply connector, with direct ground contact【250-500 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
294-5153
294-8113
294-8115
294-8124
294-8125
294-8135
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Product size (width)
(mm)
Max. cross section (inflexible)
(mm²)
AWG Max. temperature
(°C)
Stripping length
(mm)
Total number of pins Contact material Connector clip features

592.72 €

500 Pieces Per Package

1 pack 30 Days -301.518 - 14RTI 125-3CrNiStandard label

532.21 €

500 Pieces Per Package

1 pack 8 Days -302.518 - 12RTI 125-3CrNiStandard label

420.17 €

250 Pieces Per Package

1 pack 30 Days 500502.514-85--

738.37 €

500 Pieces Per Package

1 pack 30 Days -402.518 - 12RTI 125-4CrNiStandard label

420.17 €

250 Pieces Per Package

1 pack 6 Days -502.518 - 12RTI 125-5CrNiStandard label

420.17 €

250 Pieces Per Package

1 pack 6 Days -502.518 - 12RTI 125-5CrNiStandard label

Loading...

  1. 1

Basic information

Nominal current(A) 24 Min. cross section (inflexible)(mm²) 0.5 Connector type (category) Mains connector
Colour White Connection (components) Pull spring Industrial goods Yes

Tech Support