Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
294-5113 |
294-5114 |
294-5124 |
294-5155 |
294-5175 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Product size (width) (mm) | AWG | Total number of pins | |
---|---|---|---|---|---|---|---|---|---|---|
498.60 € | 500 Pieces Per Package | 1 pack | 6 Days | 24 | 30 | 18 - 14 | 3 | |||
659.95 € | 500 Pieces Per Package | 1 pack | 6 Days | - | - | - | 4 | |||
738.37 € | 500 Pieces Per Package | 1 pack | 6 Days | 24 | 40 | 18 - 14 | 4 | |||
420.17 € | 250 Pieces Per Package | 1 pack | 8 Days | 24 | 50 | 18 - 14 | 5 | |||
464.99 € | 250 Pieces Per Package | 1 pack | 8 Days | 24 | 50 | 18 - 14 | 5 |
Loading...
Max. cross section (inflexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.5 | Max. temperature(°C) | RTI 125 |
---|---|---|---|---|---|
Contact material | CrNi | Connector type (category) | Mains connector | Connector clip features | Standard label |
Colour | White | Connection (components) | Pull spring | Industrial goods | Yes |