Manufacturer part number: 294-4424
Brand: WAGO
Price: 778.71 €
Delivery time: 6 Days
Nominal voltage: - V
Product size (width): 40 mm
Max. cross section (inflexible): 1.5 mm²
AWG: 18 - 14
Max. temperature: RTI 125 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
294-4424
Part Number
|
---|
294-4424 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Product size (width) (mm) | Max. cross section (inflexible) (mm²) | AWG | Max. temperature (°C) | Stripping length (mm) | Total number of pins | Contact material | Connector clip features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
778.71 € | 500 Pieces Per Package | 1 pack | 6 Days | - | 40 | 1.5 | 18 - 14 | RTI 125 | - | 4 | CrNi | Standard label |
Loading...
Nominal current(A) | 24 | Min. cross section (inflexible)(mm²) | 0.5 | Connector type (category) | Mains connector |
---|---|---|---|---|---|
Colour | White | Connection (components) | Pull spring | Industrial goods | Yes |
This page is Power supply connector, with screw-type ground contact, part number 294-4424.
You can find the detail information about specifications and dimensions on part number 294-4424.
Configure
Basic Attributes
Nominal voltage(V)
Stripping length(mm)
Product size (width)(mm)
Max. cross section (inflexible)(mm²)
AWG
Max. temperature(°C)
Total number of pins
Contact material
Connector clip features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
294-4414 |
294-4415 |
294-4423 |
294-4425 |
294-4435 |
294-4453 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | Product size (width) (mm) | Max. cross section (inflexible) (mm²) | AWG | Max. temperature (°C) | Stripping length (mm) | Total number of pins | Contact material | Connector clip features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
778.71 € | 500 Pieces Per Package | 1 pack | 6 Days | - | 40 | 1.5 | 18 - 14 | RTI 125 | - | 4 | CrNi | Standard label | |||
476.19 € | 250 Pieces Per Package | 1 pack | 29 Days | - | - | - | - | - | - | - | - | - | |||
610.64 € | 500 Pieces Per Package | 1 pack | 29 Days | - | - | - | - | - | - | - | - | - | |||
431.37 € | 250 Pieces Per Package | 1 pack | 29 Days | - | 50 | 1.5 | 18 - 14 | RTI 125 | - | 5 | CrNi | Standard label | |||
476.19 € | 250 Pieces Per Package | 1 pack | 6 Days | - | 50 | 1.5 | 18 - 14 | RTI 125 | - | 5 | CrNi | Standard label | |||
554.63 € | 500 Pieces Per Package | 1 pack | 6 Days | - | 30 | 1.5 | 18 - 14 | RTI 125 | - | 3 | CrNi | Standard label |