Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
294-4215 |
294-4225 |
294-4255 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (width) (mm) | Max. cross section (inflexible) (mm²) | AWG | Max. temperature (°C) | Stripping length (mm) | Total number of pins | Contact material | Connector clip features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
431.37 € | 250 Pieces Per Package | 1 pack | 7 Days | 24 | - | 50 | 1.5 | 18 - 14 | RTI 125 | 8 - 9 | 5 | CrNi | Standard label | |||
431.37 € | 250 Pieces Per Package | 1 pack | 30 Days | 24 | - | 50 | 1.5 | 18 - 14 | RTI 125 | 8 - 9 | 5 | CrNi | Standard label | |||
476.19 € | 250 Pieces Per Package | 1 pack | 7 Days | 24 | - | 50 | 1.5 | 18 - 14 | RTI 125 | 8 - 9 | 5 | CrNi | Standard label |
Loading...
Min. cross section (inflexible)(mm²) | 0.5 | Connector type (category) | Mains connector | Colour | White |
---|---|---|---|---|---|
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Nominal voltage(V)
Nominal current(A)
Product size (width)(mm)
Max. cross section (inflexible)(mm²)
AWG
Max. temperature(°C)
Stripping length(mm)
Total number of pins
Contact material
Connector clip features
Filter by standard shipping days
Optional Attributes