Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
294-5002 |
294-5003 |
294-5005 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Total number of pins | |
---|---|---|---|---|---|---|---|---|
570.31 € | 1,000 Pieces Per Package | 1 pack | 8 Days | 20 | 2 | |||
464.99 € | 500 Pieces Per Package | 1 pack | 8 Days | 30 | 3 | |||
431.37 € | 250 Pieces Per Package | 1 pack | 8 Days | 50 | 5 |
Loading...
Nominal current(A) | 24 | Max. cross section (inflexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.5 |
---|---|---|---|---|---|
AWG | 18 - 14 | Max. temperature(°C) | RTI 125 | Contact material | CrNi |
Connector type (category) | Mains connector | Connector clip features | Standard label | Colour | White |
Connection (components) | Pull spring | Industrial goods | Yes |