Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Total number of pins | Colour | Coding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
469.47 € | 100 Pieces Per Package | 1 pack | 25 Days | 25 | 400 | 18.5 | 55.5 | 36 | 5 | Blue | I | |||
290.20 € | 100 Pieces Per Package | 1 pack | 8 Days | 25 | 250 | 17.5 | 35.5 | 36 | 3 | Red | P | |||
469.47 € | 100 Pieces Per Package | 1 pack | 25 Days | 25 | 400 | 18.5 | 55.5 | 36 | 5 | Red | P | |||
487.40 € | 100 Pieces Per Package | 1 pack | 34 Days | - | - | - | - | - | - | - | - | |||
554.63 € | 100 Pieces Per Package | 1 pack | 25 Days | 32 | 400 | 18.5 | 55.5 | 37.5 | 5 | Green | Q | |||
290.20 € | 100 Pieces Per Package | 1 pack | 8 Days | 25 | 250 | 17.5 | 35.5 | 36 | 3 | Orange | R | |||
335.01 € | 100 Pieces Per Package | 1 pack | 8 Days | 25 | 400 | 18.5 | 45.5 | 36 | 4 | Black | A | |||
263.29 € | 100 Pieces Per Package | 1 pack | 25 Days | 25 | 250 | 17.5 | 35.5 | 36 | 3 | White | A | |||
335.01 € | 100 Pieces Per Package | 1 pack | 8 Days | 25 | 400 | 18.5 | 45.5 | 36 | 4 | White | A | |||
420.17 € | 100 Pieces Per Package | 1 pack | 26 Days | 25 | 400 | 18.5 | 55.5 | 36 | 5 | White | A | |||
290.20 € | 100 Pieces Per Package | 1 pack | 26 Days | 25 | 250 | 17.5 | 35.5 | 36 | 3 | Grey | B | |||
330.53 € | 100 Pieces Per Package | 1 pack | 34 Days | 25 | 250 | 17.5 | 35.5 | - | 3 | Grey | B | |||
386.56 € | 100 Pieces Per Package | 1 pack | 8 Days | 25 | 400 | 18.5 | 45.5 | 36 | 4 | Grey | B | |||
420.17 € | 100 Pieces Per Package | 1 pack | 34 Days | 25 | 400 | 18.5 | 45.5 | - | 4 | Grey | B | |||
391.04 € | 100 Pieces Per Package | 1 pack | 8 Days | 25 | 400 | 18.5 | 45.5 | - | 4 | Grey | B | |||
420.17 € | 100 Pieces Per Package | 1 pack | 8 Days | 25 | 400 | 18.5 | 45.5 | - | 4 | Grey | B | |||
469.47 € | 100 Pieces Per Package | 1 pack | 26 Days | 25 | 400 | 18.5 | 55.5 | 36 | 5 | Grey | B | |||
509.80 € | 100 Pieces Per Package | 1 pack | 25 Days | 25 | 400 | 18.5 | 55.5 | - | 5 | Grey | B | |||
509.80 € | 100 Pieces Per Package | 1 pack | 5 Days | 25 | 400 | 18.5 | 55.5 | - | 5 | Grey | B | |||
509.80 € | 100 Pieces Per Package | 1 pack | 5 Days | 25 | 400 | 18.5 | 55.5 | - | 5 | Grey | B | |||
290.20 € | 100 Pieces Per Package | 1 pack | 8 Days | 25 | 250 | 17.5 | 35.5 | 36 | 3 | Light green | B | |||
290.20 € | 100 Pieces Per Package | 1 pack | 33 Days | 25 | 250 | 17.5 | 35.5 | - | 3 | Light green | B | |||
290.20 € | 100 Pieces Per Package | 1 pack | 34 Days | 25 | 250 | 17.5 | 35.5 | - | 3 | Light green | B | |||
379.83 € | 100 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | - | - | |||
379.83 € | 100 Pieces Per Package | 1 pack | 33 Days | 25 | 400 | 18.5 | 45.5 | - | 4 | Light green | B | |||
379.83 € | 100 Pieces Per Package | 1 pack | 33 Days | 25 | 400 | 18.5 | 45.5 | - | 4 | Light green | B | |||
379.83 € | 100 Pieces Per Package | 1 pack | 33 Days | 25 | 400 | 18.5 | 45.5 | - | 4 | Light green | B | |||
469.47 € | 100 Pieces Per Package | 1 pack | 25 Days | - | - | - | - | - | - | - | - | |||
469.47 € | 100 Pieces Per Package | 1 pack | 26 Days | 25 | 400 | 18.5 | 55.5 | 36 | 5 | Light green | B | |||
290.20 € | 100 Pieces Per Package | 1 pack | 33 Days | 25 | 250 | 17.5 | 35.5 | 36 | 3 | Pink | B | |||
464.99 € | 100 Pieces Per Package | 1 pack | 8 Days | 25 | 400 | 18.5 | 55.5 | 36 | 5 | Pink | B | |||
469.47 € | 100 Pieces Per Package | 1 pack | 8 Days | 25 | 400 | 18.5 | 55.5 | - | 5 | Pink | B |
Loading...
Connection direction | straight | AWG | 20 - 12 | Contact material | Copper alloy |
---|---|---|---|---|---|
Connector type (category) | Mains connector | Connector type | Plug | Connection (components) | Pull spring |
Series (mains connectors) | WINSTA MIDI | Industrial goods | Yes |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Total number of pins
Colour
Coding
Filter by standard shipping days
Optional Attributes