Snap-in plug 890【1-50 Pieces Per Package】

Snap-in plug 890

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
890-2112
890-714
890-715
890-732
890-733
890-734
890-752
890-752/060-000
890-753
890-753/060-000
890-754
890-754/060-000
890-772
890-773
890-774
890-792
890-793
890-794
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal voltage (details)
(V)
Cable diameter
(mm²)
Cable dia. (max.)
(mm²)
Cable dia. (min.)
(mm²)
Total number of pins Contact material Connection Colour Coding Leading contact (PE) Industrial goods

147.05 €

50 Pieces Per Package

1 pack Available 6 Days 2501619.839.85----2Copper alloy-BlueI-Yes

202.21 €

50 Pieces Per Package

1 pack Available 6 Days 4001628.639.8----4Copper alloy-BlackA-Yes

5.01 €

1 Available 3 Days 250---25025 -1.5 mm1.50.254 + PE-SpringBlackAYes-

125.27 €

50 Pieces Per Package

1 pack Available 6 Days 2501619.839.85----2Copper alloy-WhiteA-Yes

158.49 €

50 Pieces Per Package

1 pack Available 6 Days 2501624.239.85----3Copper alloy-WhiteA-Yes

202.21 €

50 Pieces Per Package

1 pack Available 27 Days 4001628.639.8----4Copper alloy-WhiteA-Yes

147.05 €

50 Pieces Per Package

1 pack Available 6 Days 2501619.839.85----2Copper alloy-GreyB-Yes

147.05 €

50 Pieces Per Package

1 pack Available 27 Days 2501619.839.85----2Copper alloy-GreyB-Yes

185.83 €

50 Pieces Per Package

1 pack Available 6 Days 2501624.239.85----3Copper alloy-GreyB-Yes

185.83 €

50 Pieces Per Package

1 pack Available 27 Days 2501624.239.85----3Copper alloy-GreyB-Yes

201.67 €

50 Pieces Per Package

1 pack 6 Days 4001628.639.8----4Copper alloy-GreyB-Yes

201.67 €

50 Pieces Per Package

1 pack 28 Days 4001628.639.8----4Copper alloy-GreyB-Yes

147.05 €

50 Pieces Per Package

1 pack Available 6 Days 2501619.839.85----2Copper alloy-Light greenB-Yes

185.83 €

50 Pieces Per Package

1 pack Available 6 Days 2501624.239.85----3Copper alloy-Light greenB-Yes

201.67 €

50 Pieces Per Package

1 pack 27 Days 4001628.639.8----4Copper alloy-Light greenB-Yes

147.05 €

50 Pieces Per Package

1 pack Available 6 Days 2501619.839.85----2Copper alloy-PinkB-Yes

185.83 €

50 Pieces Per Package

1 pack Available 6 Days 2501624.239.85----3Copper alloy-PinkB-Yes

201.67 €

50 Pieces Per Package

1 pack 27 Days 4001628.639.8----4Copper alloy-PinkB-Yes

Loading...

  1. 1

Basic information

Nominal current(A) 16 Connection direction straight AWG 22 - 16
Connector type (category) Mains connector Connector type Plug Connection (components) Pull spring
Series (mains connectors) WINSTA MINI

Tech Support