Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
770-763
Part Number
|
---|
770-763 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Nominal current (details) (A) | Cable diameter (mm²) | Cable dia. (max.) (mm²) | Cable dia. (min.) (mm²) | Suitable for cables (mm²) | Total number of pins | Contact material | Connection | Type | Colour | Coding | Leading contact (PE) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
335.01 € | 100 Pieces Per Package | 1 pack | 6 Days | 25 | 250 | 17.5 | 35.5 | 36 | - | - | - | - | - | 3 | Copper alloy | - | - | Light green | B | - | Yes |
Loading...
Connection direction | straight | AWG | 20 - 12 | Connector type (category) | Mains connector |
---|---|---|---|---|---|
Connector type | Socket | Connection (components) | Pull spring | Series (mains connectors) | WINSTA MIDI |
This page is Snap-in socket 770, part number 770-763.
You can find the detail information about specifications and dimensions on part number 770-763.
Configure
Basic Attributes
Nominal current (details)(A)
Cable diameter(mm²)
Cable dia. (max.)(mm²)
Cable dia. (min.)(mm²)
Suitable for cables(mm²)
Connection
Type
Leading contact (PE)
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Total number of pins
Contact material
Colour
Coding
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
770-2324 |
770-2325 |
770-2343 |
770-763/073-000 |
770-764 |
770-764/072-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Nominal current (details) (A) | Cable diameter (mm²) | Cable dia. (max.) (mm²) | Cable dia. (min.) (mm²) | Suitable for cables (mm²) | Total number of pins | Contact material | Connection | Type | Colour | Coding | Leading contact (PE) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
413.44 € | 100 Pieces Per Package | 1 pack | 6 Days | 32 | 400 | 18.5 | 45.5 | 37.5 | - | - | - | - | - | 4 | Copper alloy | - | - | Green | Q | - | Yes | |||
543.41 € | 100 Pieces Per Package | 1 pack | 6 Days | 32 | 400 | 18.5 | 55.5 | 37.5 | - | - | - | - | - | 5 | Copper alloy | - | - | Green | Q | - | Yes | |||
335.01 € | 100 Pieces Per Package | 1 pack | 6 Days | 25 | 250 | 17.5 | 35.5 | 36 | - | - | - | - | - | 3 | Copper alloy | - | - | Orange | R | - | Yes | |||
335.01 € | 100 Pieces Per Package | 1 pack | 32 Days | 25 | 250 | 17.5 | 35.5 | - | - | - | - | - | - | 3 | Copper alloy | - | - | Light green | B | - | Yes | |||
402.24 € | 100 Pieces Per Package | 1 pack | 32 Days | 25 | 400 | 18.5 | 45.5 | 36 | - | - | - | - | - | 4 | Copper alloy | - | - | Light green | B | - | Yes | |||
447.05 € | 100 Pieces Per Package | 1 pack | 32 Days | 25 | 400 | 18.5 | 45.5 | - | - | - | - | - | - | 4 | Copper alloy | - | - | Light green | B | - | Yes |