Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
893-2002 |
893-2022 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Nominal current (details) (A) | Nominal voltage (details) (V) | Contact material | Connection | Type (misc.) | Colour | Connection (components) | Coding | Leading contact (PE) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | - | - | - | 3 | 50 | - | CAGE CLAMP® | Snap-in socket | Green | Pull spring | E | No | - | |||
408.96 € | 50 Pieces Per Package | 1 pack | 39 Days | 19.6 | 19.6 | 29.5 | - | - | Copper alloy | - | - | Light grey | Quick-connect | F | - | Yes |
Loading...
Nominal current(A) | 3 | Nominal voltage(V) | 50 | Connection direction | straight |
---|---|---|---|---|---|
Total number of pins | 2 | Connector type (category) | Mains connector | Connector type | Socket |
Series (mains connectors) | WINSTA KNX |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Nominal current (details)(A)
Nominal voltage (details)(V)
Contact material
Connection
Type (misc.)
Colour
Connection (components)
Coding
Leading contact (PE)
Industrial goods
Filter by standard shipping days
Optional Attributes