Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
893-2002
Part Number
|
---|
893-2002 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Nominal current (details) (A) | Nominal voltage (details) (V) | Contact material | Connection | Type (misc.) | Colour | Connection (components) | Coding | Leading contact (PE) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | - | - | - | 3 | 50 | - | CAGE CLAMP® | Snap-in socket | Green | Pull spring | E | No | - |
Loading...
Nominal current(A) | 3 | Nominal voltage(V) | 50 | Connection direction | straight |
---|---|---|---|---|---|
Total number of pins | 2 | Connector type (category) | Mains connector | Connector type | Socket |
Series (mains connectors) | WINSTA KNX |
This page is Snap-in socket 893, part number 893-2002.
You can find the detail information about specifications and dimensions on part number 893-2002.
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Contact material
Industrial goods
Nominal current (details)(A)
Nominal voltage (details)(V)
Connection
Type (misc.)
Colour
Connection (components)
Coding
Leading contact (PE)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
893-2022 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Nominal current (details) (A) | Nominal voltage (details) (V) | Contact material | Connection | Type (misc.) | Colour | Connection (components) | Coding | Leading contact (PE) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
408.96 € | 50 Pieces Per Package | 1 pack | 39 Days | 19.6 | 19.6 | 29.5 | - | - | Copper alloy | - | - | Light grey | Quick-connect | F | - | Yes |