Socket with strain relief housing 831【5 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

831-3105/019-004

Part Number
831-3105/019-004
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.37 €

5 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Basic information

Nominal current(A) 41 Nominal voltage(V) 1000 Connection direction straight
Product size (height)(mm) 39.98 Product size (length)(mm) 27.55 Product size (width)(mm) 41.90
Cross section (max.)(mm²) 6 Min. cross section(mm²) 0.5 AWG max. 8
AWG (min.) 20 Contact spacing(mm) 7.62 Stripping length (max.)(mm) 13.00
Total number of pins 5 Pins per row 5 No. of rows 1
Contact material Copper alloy Case material PA 66 Colour Black
Pin strip type (category) Socket enclosure - cable Connector type Socket Connection (components) Spring-loaded terminal
Connector contact surface Tin plated Connectors wire-to-board Series (connectors) 831
Industrial goods Yes

This page is Socket with strain relief housing 831, part number 831-3105/019-004.
You can find the detail information about specifications and dimensions on part number 831-3105/019-004.

Tech Support