Socket with strain relief housing 890【1-50 Pieces Per Package】

Socket with strain relief housing 890

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
890-103
890-104
890-122
890-123
890-124
890-125
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal current (details)
(A)
Nominal voltage (details)
(V)
AWG Cable diameter
(mm²)
Cable dia. (max.)
(mm²)
Cable dia. (min.)
(mm²)
Total number of pins Contact material Type (misc.) Colour Leading contact (PE) Industrial goods

229.68 €

50 Pieces Per Package

1 pack 7 Days 162501417.963.6--22 - 16---3Copper alloy-Black-Yes

312.60 €

50 Pieces Per Package

1 pack 7 Days 164001623.271.9--22 - 16---4Copper alloy-Black-Yes

3.93 €

1 Available 3 Days 16250---1625022 -160.25 - 1.51.50.252-With strain relief housingWhiteNo-

229.68 €

50 Pieces Per Package

1 pack 7 Days 162501417.963.6--22 - 16---3Copper alloy-White-Yes

312.60 €

50 Pieces Per Package

1 pack 8 Days 164001623.271.9--22 - 16---4Copper alloy-White-Yes

375.35 €

50 Pieces Per Package

1 pack 8 Days 1340015.826.771.9--22 - 16---5Copper alloy-White-Yes

Loading...

  1. 1

Basic information

Connection direction straight Connector type (category) Mains connector Connector type Socket
Connection (components) Pull spring Series (mains connectors) WINSTA MINI Coding A

Tech Support