Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
893-1002 |
893-1022 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (depth) (mm) | Nominal current (details) (A) | Nominal voltage (details) (V) | Cable diameter (mm²) | Cable dia. (max.) (mm²) | Cable dia. (min.) (mm²) | Contact material | Connection | Type (misc.) | Colour | Series (mains connectors) | Coding | Leading contact (PE) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.45 € | 1 | Available | 3 Days | - | - | 3 | 50 | 5 - 7 | 7 | 5 | - | CAGE CLAMP® | Socket with strain relief housing | Green | WINSTA KNX | E | No | - | |||
386.56 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.1 | 42.65 | - | - | - | - | - | Copper alloy | - | - | Light grey | WINSTA MINI | F | - | Yes |
Loading...
Nominal current(A) | 3 | Nominal voltage(V) | 50 | Connection direction | straight |
---|---|---|---|---|---|
Total number of pins | 2 | Connector type (category) | Mains connector | Connector type | Socket |
Connection (components) | Pull spring |
Configure
Basic Attributes
Product size (height)(mm)
Product size (depth)(mm)
Nominal current (details)(A)
Nominal voltage (details)(V)
Cable diameter(mm²)
Cable dia. (max.)(mm²)
Cable dia. (min.)(mm²)
Contact material
Connection
Type (misc.)
Colour
Series (mains connectors)
Coding
Leading contact (PE)
Industrial goods
Filter by standard shipping days
Optional Attributes