Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
890-282
Part Number
|
---|
890-282 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Nominal current (details) (A) | Nominal voltage (details) (V) | AWG | Cable diameter (mm²) | Cable dia. (max.) (mm²) | Cable dia. (min.) (mm²) | Contact material | Connection | Type (misc.) | Colour | Coding | Leading contact (PE) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134.44 € | 50 Pieces Per Package | 1 pack | 7 Days | 11.7 | 10.4 | 34.1 | - | - | 22 - 16 | - | - | - | Copper alloy | - | - | Pink | B | - | Yes |
Loading...
Nominal current(A) | 16 | Nominal voltage(V) | 250 | Connection direction | straight |
---|---|---|---|---|---|
Total number of pins | 2 | Connector type (category) | Mains connector | Connector type | Socket |
Connection (components) | Pull spring | Series (mains connectors) | WINSTA MINI |
This page is Socket, 2-pole, 890, part number 890-282.
You can find the detail information about specifications and dimensions on part number 890-282.
Configure
Basic Attributes
Nominal current (details)(A)
Nominal voltage (details)(V)
Cable diameter(mm²)
Cable dia. (max.)(mm²)
Cable dia. (min.)(mm²)
Connection
Type (misc.)
Leading contact (PE)
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
AWG
Contact material
Colour
Coding
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
890-1102 |
890-242 |
890-262 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Nominal current (details) (A) | Nominal voltage (details) (V) | AWG | Cable diameter (mm²) | Cable dia. (max.) (mm²) | Cable dia. (min.) (mm²) | Contact material | Connection | Type (misc.) | Colour | Coding | Leading contact (PE) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.89 € | 1 | Available | 3 Days | - | - | - | 16 | 250 | 22 -16 | 0.25 - 1.5 | 1.5 | 0.25 | - | CAGE CLAMP® S | Without strain relief housing | Blue | I | No | - | |||
2.89 € | 1 | Available | 3 Days | - | - | - | 16 | 250 | 22 -16 | 0.25 - 1.5 | 1.5 | 0.25 | - | CAGE CLAMP® S | Without strain relief housing | Grey | B | No | - | |||
134.44 € | 50 Pieces Per Package | 1 pack | 7 Days | 11.7 | 10.4 | 34.1 | - | - | 22 - 16 | - | - | - | Copper alloy | - | - | Light green | B | - | Yes |