Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2721-105/026-000
Part Number
|
---|
2721-105/026-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Contact material | Case material | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
397.76 € | 100 Pieces Per Package | 1 pack | 6 Days | 10 | 320 | 25.60 | 15.00 | 26.50 | 5 | +100 | -60 | 5 | 5 | Copper alloy | PA 66 | encodable |
Loading...
Connection direction | straight | Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.2 |
---|---|---|---|---|---|
AWG max. | 12 | AWG (min.) | 24 | Stripping length (max.)(mm) | 11.00 |
No. of rows | 1 | Colour | Light grey | Pin strip type (category) | Socket enclosure - cable |
Connector type | Socket | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 2721 | Industrial goods | Yes |
This page is 1-conductor female plug 2721, part number 2721-105/026-000.
You can find the detail information about specifications and dimensions on part number 2721-105/026-000.
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Contact spacing(mm)
Max. temperature(°C)
Min. temperature(°C)
Total number of pins
Pins per row
Contact material
Case material
Connector features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2721-102/026-000 |
2721-103/026-000 |
2721-104/026-000 |
2721-105/026-000/134-000 |
2721-106/026-000 |
2721-107/026-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Contact material | Case material | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162.45 € | 100 Pieces Per Package | 1 pack | 6 Days | 10 | 320 | 15 | 11.50 | 25.6 | 5 | +100 | -60 | 2 | 2 | Copper alloy | PA 66 | encodable | |||
240.88 € | 100 Pieces Per Package | 1 pack | 6 Days | 10 | 320 | 16.50 | 15.00 | 25.6 | 5 | +100 | -60 | 3 | 3 | Copper alloy | PA 66 | encodable | |||
319.33 € | 100 Pieces Per Package | 1 pack | 6 Days | 10 | 320 | 21.5 | 15.00 | 25.6 | 5 | +100 | -60 | 4 | 4 | Copper alloy | PA 66 | encodable | |||
521.01 € | 100 Pieces Per Package | 1 pack | 28 Days | 10 | 320 | 26.50 | 15.00 | 50.60 | 5 | +100 | -60 | 5 | 5 | Cathode copper | Polyphthalamide (PPA GF) | + lateral latch | |||
283.12 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 320 | 25.60 | 15.00 | 31.50 | 5 | +100 | -60 | 6 | 6 | Copper alloy | PA 66 | encodable | ||
348.72 € | 50 Pieces Per Package | 1 pack | Available | 28 Days | 10 | 320 | 25.60 | 15.00 | 36.5 | 5 | +100 | -60 | 7 | 7 | Copper alloy | PA 66 | encodable |