1-conductor female plug 2734【25-200 Pieces Per Package】 (2734-108)

1-conductor female plug 2734 2734-108

Product Details:

Manufacturer part number: 2734-108

Brand: WAGO

Price: 312.60

Delivery time: 6 Days


Technical Data:

Nominal current: 10 A

Product size (height): 20.40 mm

Product size (length): 13.50 mm

Product size (width): 30.10 mm

Contact spacing: 3.50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2734-108

Part Number
2734-108
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Stripping length (max.)
(mm)
Total number of pins Pins per row Contact material Case material Colour Connector features

312.60 €

50 Pieces Per Package

1 pack 6 Days 1020.4013.5030.103.50+100-608.0088Copper alloy-Light grey+ actuator

Loading...

  1. 1

Basic information

Nominal voltage(V) 160 Connection direction straight Cross section (max.)(mm²) 1.5
Min. cross section(mm²) 0.2 AWG max. 16 AWG (min.) 28
No. of rows 1 Pin strip type (category) Socket enclosure - cable Connector type Socket
Connection (components) Spring-loaded terminal Connector contact surface Tin plated Connectors wire-to-board
Series (connectors) 2734 Industrial goods Yes

This page is 1-conductor female plug 2734, part number 2734-108.
You can find the detail information about specifications and dimensions on part number 2734-108.

Variation of this product

Part Number
2734-106
2734-106/033-000
2734-107
2734-109
2734-113
2734-116
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Stripping length (max.)
(mm)
Total number of pins Pins per row Contact material Case material Colour Connector features

480.67 €

100 Pieces Per Package

1 pack 6 Days 1020.4013.5023.103.50+100-608.0066Copper alloy-Light grey+ actuator

274.49 €

50 Pieces Per Package

1 pack 30 Days 1020.4013.5023.103.50--966Cathode copper-Light grey+ actuator

554.63 €

100 Pieces Per Package

1 pack 6 Days 1020.4013.5026.603.50+100-608.0077Copper alloy-Light grey+ actuator

352.95 €

50 Pieces Per Package

1 pack 6 Days 1020.4013.5033.603.50+100-608.0099Copper alloy-Light grey+ actuator

498.60 €

50 Pieces Per Package

1 pack 6 Days --------------

308.12 €

25 Pieces Per Package

1 pack 30 Days 1020.4013.5058.103.50+100-608.001616Copper alloy-Light grey+ actuator

Tech Support